Levelling feet plates plastic, Form E (27815) (27815-5080)

Levelling feet plates plastic, Form E (27815) 27815-5080

Product Details:

Manufacturer part number: 27815-5080

Brand: NORELEM

Price: 3.13

Delivery time: 4 Days


Technical Data:

A: 55 mm

D=plate diameter: 80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27815-5080

Part Number
27815-5080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D=plate diameter
(mm)

3.13 €

1 4 Days 5580

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Form E
H=Height(mm) 18 Load rating max.(kN) 12

This page is Levelling feet plates plastic, Form E (27815), part number 27815-5080.
You can find the detail information about specifications and dimensions on part number 27815-5080.

Variation of this product

Part Number
27815-5100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
D=plate diameter
(mm)

6.28 €

1 4 Days 74100

Tech Support