Manufacturer part number: 27815-2060
Brand: NORELEM
Price: 4.69 €
Delivery time: 4 Days
D=plate diameter: 60 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27815-2060
Main material | Thermoplastic | Main colour | Black | Form | B |
---|---|---|---|---|---|
H=Height(mm) | 20 | Load rating max.(kN) | 12 |
This page is Levelling feet plates plastic, Form B (27815), part number 27815-2060.
You can find the detail information about specifications and dimensions on part number 27815-2060.
Part Number |
---|
27815-2080 |
27815-2100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=plate diameter (mm) |
---|---|---|---|---|---|
5.98 € | 1 | 4 Days | 80 | ||
11.91 € | 1 | 4 Days | 100 |