Machine feet with vibration absorption (27808) (27808-036)

Machine feet with vibration absorption (27808) 27808-036

Product Details:

Manufacturer part number: 27808-036

Brand: NORELEM

Price: 9.41

Delivery time: 4 Days


Technical Data:

Main material: Steel

Steel code: -

D=plate diameter: 36 mm

D1: 30.5 mm

D2: 5.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27808-036

Part Number
27808-036
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code D=plate diameter
(mm)
D1
(mm)
D2
(mm)
H=Height
(mm)
Load rating max.
(kN)

9.41 €

1 4 Days Steel-3630.55.5150.212

Loading...

  1. 1

Basic information

Component material Polyurethane H1 (by 0 / 0.4 / 0.6 N/mm²)(mm) 4 / 2.8 / 1.9

This page is Machine feet with vibration absorption (27808), part number 27808-036.
You can find the detail information about specifications and dimensions on part number 27808-036.

Variation of this product

Part Number
27808-046
27808-056
27808-074
27808-1036
27808-1046
27808-1056
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code D=plate diameter
(mm)
D1
(mm)
D2
(mm)
H=Height
(mm)
Load rating max.
(kN)

14.45 €

1 4 Days Steel-4640.56.6170.435

18.60 €

1 4 Days Steel-56509190.705

27.81 €

1 4 Days Steel-74689211.372

12.53 €

1 4 Days Stainless steel1.44043630.55.5150.212

20.80 €

1 4 Days Stainless steel1.44044640.56.6170.435

24.74 €

1 4 Days Stainless steel1.440456509190.705

Tech Support