Swivel feet plates with vibration absorption (27804) (27804-20801)

Swivel feet plates with vibration absorption (27804) 27804-20801

Product Details:

Manufacturer part number: 27804-20801

Brand: NORELEM

Price: 26.15

Delivery time: 4 Days


Technical Data:

Main material: Zinc

D=plate diameter: 80 mm

D1: 68 mm

H1 (by 0 / 0.4 / 0.6 N/mm²): 7 / 5.9 / 4.8 mm

Load rating max.: 0.614 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27804-20801

Part Number
27804-20801
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D=plate diameter
(mm)
D1
(mm)
H1 (by 0 / 0.4 / 0.6 N/mm²)
(mm)
Load rating max.
(kN)

26.15 €

1 4 Days Zinc80687 / 5.9 / 4.80.614

Loading...

  1. 1

Basic information

H=Height(mm) 25

This page is Swivel feet plates with vibration absorption (27804), part number 27804-20801.
You can find the detail information about specifications and dimensions on part number 27804-20801.

Variation of this product

Part Number
27804-20402
27804-20501
27804-20502
27804-20601
27804-20602
27804-20802
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material D=plate diameter
(mm)
D1
(mm)
H1 (by 0 / 0.4 / 0.6 N/mm²)
(mm)
Load rating max.
(kN)

26.58 €

1 4 Days Stainless steel4030.57 / 5.8 / 4.90.212

17.36 €

1 4 Days Zinc5040.57 / 5.9 / 4.80.212

34.91 €

1 4 Days Stainless steel5040.57 / 5.8 / 4.90.435

19.79 €

1 4 Days Zinc60507 / 5.9 / 4.80.433

44.42 €

1 4 Days Stainless steel60507 / 5.8 / 4.90.705

70.28 €

1 4 Days Stainless steel80687 / 5.8 / 4.91.372

Tech Support