Swivel feet plates, Form C (27801) (27801-30802)

Swivel feet plates, Form C (27801) 27801-30802

Product Details:

Manufacturer part number: 27801-30802

Brand: NORELEM

Price: 45.35

Delivery time: 4 Days


Technical Data:

Main material: Stainless steel

A: 55 mm

D=plate diameter: 80 mm

Load rating max.: 35 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27801-30802

Part Number
27801-30802
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material A
(mm)
D=plate diameter
(mm)
Load rating max.
(kN)

45.35 €

1 4 Days Stainless steel558035

Loading...

  1. 1

Basic information

Form C H=Height(mm) 18

This page is Swivel feet plates, Form C (27801), part number 27801-30802.
You can find the detail information about specifications and dimensions on part number 27801-30802.

Variation of this product

Part Number
27801-30801
27801-31001
27801-31002
27801-31201
27801-31202
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material A
(mm)
D=plate diameter
(mm)
Load rating max.
(kN)

19.18 €

1 4 Days Zinc558030

24.58 €

1 4 Days Zinc7410035

67.61 €

1 4 Days Stainless steel7410040

26.57 €

1 4 Days Zinc9412035

86.58 €

1 4 Days Stainless steel9412040

Tech Support