Swivel feet plates, Form A (27801) (27801-10301)

Swivel feet plates, Form A (27801) 27801-10301

Product Details:

Manufacturer part number: 27801-10301

Brand: NORELEM

Price: 7.00

Delivery time: 4 Days


Technical Data:

Main material: Zinc

D=plate diameter: 30 mm

Load rating max.: 20 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27801-10301

Part Number
27801-10301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D=plate diameter
(mm)
Load rating max.
(kN)

7.00 €

1 4 Days Zinc3020

Loading...

  1. 1

Basic information

Form A H=Height(mm) 18

This page is Swivel feet plates, Form A (27801), part number 27801-10301.
You can find the detail information about specifications and dimensions on part number 27801-10301.

Variation of this product

Part Number
27801-10302
27801-10401
27801-10402
27801-10451
27801-10452
27801-10501
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material D=plate diameter
(mm)
Load rating max.
(kN)

13.74 €

1 4 Days Stainless steel3020

7.98 €

1 4 Days Zinc4030

15.22 €

1 4 Days Stainless steel4030

9.41 €

1 4 Days Zinc4530

17.33 €

1 4 Days Stainless steel4530

9.41 €

1 4 Days Zinc5030

Tech Support