Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27800-12040 |
27800-12050 |
27800-12060 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=plate diameter (mm) | |
---|---|---|---|---|---|
6.60 € | 1 | 4 Days | 40 | ||
7.67 € | 1 | 4 Days | 50 | ||
8.27 € | 1 | 4 Days | 60 |
Loading...
Main material | Thermoplastic | Main colour | black | Form | B |
---|---|---|---|---|---|
H=Height(mm) | 20 | Load rating max.(kN) | 9 |