Manufacturer part number: 27800-11050
Brand: NORELEM
Price: 4.43 €
Delivery time: 4 Days
D=plate diameter: 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27800-11050
Main material | Thermoplastic | Main colour | Black | Form | A |
---|---|---|---|---|---|
H=Height(mm) | 18 | Load rating max.(kN) | 9 |
This page is Swivel feet plates antistatic, Form A (27800), part number 27800-11050.
You can find the detail information about specifications and dimensions on part number 27800-11050.
Part Number |
---|
27800-11040 |
27800-11060 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=plate diameter (mm) |
---|---|---|---|---|---|
3.85 € | 1 | 4 Days | 40 | ||
4.97 € | 1 | 4 Days | 60 |