Swivel feet plates plastic, Form D (27800) (27800-4080)

Swivel feet plates plastic, Form D (27800) 27800-4080

Product Details:

Manufacturer part number: 27800-4080

Brand: NORELEM

Price: 5.98

Delivery time: 4 Days


Technical Data:

A: 55 mm

D=plate diameter: 80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27800-4080

Part Number
27800-4080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D=plate diameter
(mm)

5.98 €

1 4 Days 5580

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Form D
H=Height(mm) 20 Load rating max.(kN) 9

This page is Swivel feet plates plastic, Form D (27800), part number 27800-4080.
You can find the detail information about specifications and dimensions on part number 27800-4080.

Variation of this product

Part Number
27800-4100
27800-4120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
D=plate diameter
(mm)

11.91 €

1 4 Days 74100

14.12 €

1 4 Days 94120

Tech Support