Telescopic slides, aluminium for side mounting, full extension, load capacity up to 300 kg (21335) (21335-35-0900)

Telescopic slides, aluminium for side mounting, full extension, load capacity up to 300 kg (21335) 21335-35-0900

Product Details:

Manufacturer part number: 21335-35-0900

Brand: NORELEM

Price: 655.28

Delivery time: 4 Days


Technical Data:

Stroke Ls: 900 mm

Rail Length L: 900 mm

Loading per pair: 250 kg

A1: 442.5 mm

A2: 885 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21335-35-0900

Part Number
21335-35-0900
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke Ls
(mm)
Rail Length L
(mm)
Loading per pair
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)

655.28 €

1 4 Days 900900250442.5885375425750

Loading...

  1. 1

Basic information

Height h(mm) 80 Width W(mm) 26.5 Main material Aluminium
Surface finish body bright Assembly side mounting A(mm) 7.5

This page is Telescopic slides, aluminium for side mounting, full extension, load capacity up to 300 kg (21335), part number 21335-35-0900.
You can find the detail information about specifications and dimensions on part number 21335-35-0900.

Variation of this product

Part Number
21335-35-0350
21335-35-0400
21335-35-0450
21335-35-0500
21335-35-0550
21335-35-1000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke Ls
(mm)
Rail Length L
(mm)
Loading per pair
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)

384.83 €

1 4 Days 350350255167.5335100150200

413.86 €

1 4 Days 400400270192.5385125175250

435.49 €

1 4 Days 450450285217.5435150200300

456.15 €

1 4 Days 500500300242.5485175225350

480.34 €

1 4 Days 550550300267.5535200250400

726.11 €

1 4 Days 10001000230492.5985425475850

Tech Support