Telescopic slides, steel for side mounting, full extension, load capacity up to 227 kg, Form A left (21335) (21335-25-03050)

Telescopic slides, steel for side mounting, full extension, load capacity up to 227 kg, Form A left (21335) 21335-25-03050

Product Details:

Manufacturer part number: 21335-25-03050

Brand: NORELEM

Price: 140.79

Delivery time: 4 Days


Technical Data:

Stroke Ls: 304.8 mm

Rail Length L: 304.8 mm

Loading per pair: 272 kg

A1: - mm

A2: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21335-25-03050

Part Number
21335-25-03050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke Ls
(mm)
Rail Length L
(mm)
Loading per pair
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)
A8
(mm)
A9
(mm)
A10
(mm)
A11
(mm)
A12
(mm)
A13
(mm)
A14
(mm)
A15
(mm)
A16
(mm)

140.79 €

1 4 Days 304.8304.8272---203.2260.4279.4-------153.9179.3198.4

Loading...

  1. 1

Basic information

Height h(mm) 76.2 Width W(mm) 19.1 Main material Steel
Surface finish body galvanised Assembly side mounting Form A
Form-Type left A(mm) 12.7

This page is Telescopic slides, steel for side mounting, full extension, load capacity up to 227 kg, Form A left (21335), part number 21335-25-03050.
You can find the detail information about specifications and dimensions on part number 21335-25-03050.

Variation of this product

Part Number
21335-25-03560
21335-25-04060
21335-25-04570
21335-25-05080
21335-25-05590
21335-25-06100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke Ls
(mm)
Rail Length L
(mm)
Loading per pair
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)
A8
(mm)
A9
(mm)
A10
(mm)
A11
(mm)
A12
(mm)
A13
(mm)
A14
(mm)
A15
(mm)
A16
(mm)

146.11 €

1 4 Days 355.6355.6272---254311.2330.2-------204.7230.1249.2

155.03 €

1 4 Days 406.4406.4272---304.8362381-------255.5280.9300

164.51 €

1 4 Days 457.2457.2272---355.6412.8431.8127------306.3331.7350.8

171.59 €

1 4 Days 508508272---406.4463.6482.6127-----296.6357.1382.5401.6

182.41 €

1 4 Days 558.8558.8272---457.2514.4533.4127190.5----347.7407.9433.3452.4

196.17 €

1 4 Days 609.6609.6267---508565.2584.2127190.5----398.5458.7484.1503.2

Tech Support