Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21335-20-0300 |
21335-20-0350 |
21335-20-0400 |
21335-20-0450 |
21335-20-0500 |
21335-20-0550 |
21335-20-0600 |
21335-20-0700 |
21335-20-0790 |
21335-20-0900 |
21335-20-1000 |
21335-20-1100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke Ls (mm) | Rail Length L (mm) | Load capacity per pair (80,000 cycles) (kg) | Loading pair (10,000 cycles) (kg) | A1 (mm) | A2 (mm) | A3 (mm) | A4 (mm) | A5 (mm) | A6 (mm) | A7 (mm) | A8 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
92.72 € | 1 | 4 Days | 323.5 | 300 | 120 | 130 | - | - | - | 192 | 224 | - | - | - | ||
100.55 € | 1 | 4 Days | 373.5 | 350 | 120 | 140 | - | - | - | 224 | 256 | - | - | - | ||
108.45 € | 1 | 4 Days | 423.5 | 400 | 130 | 150 | - | 160 | 192 | 288 | 320 | 128 | 160 | - | ||
116.11 € | 1 | 4 Days | 473.5 | 450 | 140 | 160 | - | 160 | 192 | 320 | 352 | 128 | 160 | - | ||
124.01 € | 1 | 4 Days | 523.5 | 500 | 140 | 160 | - | 192 | 224 | 384 | 416 | 160 | 192 | - | ||
132.01 € | 1 | 4 Days | 573.5 | 550 | 140 | 160 | - | 192 | 224 | 416 | 448 | 160 | 192 | - | ||
139.93 € | 1 | 4 Days | 623.5 | 600 | 120 | 150 | - | 256 | 288 | 480 | 512 | 192 | 256 | - | ||
155.58 € | 1 | 4 Days | 723.5 | 700 | 110 | 130 | 288 | 320 | 544 | 576 | 608 | 256 | 288 | 544 | ||
171.29 € | 1 | 4 Days | 803.5 | 790 | 100 | 100 | - | 352 | 384 | 672 | 704 | 320 | 352 | 384 | ||
286.94 € | 1 | 4 Days | 923.5 | 900 | 80 | 90 | - | 448 | 480 | 768 | 800 | 352 | 384 | 416 | ||
302.69 € | 1 | 4 Days | 1023.5 | 1000 | 70 | 80 | 448 | 480 | 512 | 864 | 896 | 448 | 480 | - | ||
318.48 € | 1 | 4 Days | 1123.5 | 1100 | 60 | 70 | 448 | 544 | 576 | 992 | 1024 | 448 | 480 | 512 |
Loading...
Height h(mm) | 53.1 | Width W(mm) | 19.1 | Main material | Steel |
---|---|---|---|---|---|
Surface finish body | passivated | Assembly | side mounting | A(mm) | 26 |
Configure
Basic Attributes
Stroke Ls(mm)
Rail Length L(mm)
Load capacity per pair (80,000 cycles)(kg)
Loading pair (10,000 cycles)(kg)
A1(mm)
A2(mm)
A3(mm)
A4(mm)
A5(mm)
A6(mm)
A7(mm)
A8(mm)
Filter by standard shipping days
Optional Attributes