Telescopic slides, steel for side mounting, full extension, load capacity up to 160 kg (21335) (21335-15-0407)

Telescopic slides, steel for side mounting, full extension, load capacity up to 160 kg (21335) 21335-15-0407

Product Details:

Manufacturer part number: 21335-15-0407

Brand: NORELEM

Price: 110.77

Delivery time: 4 Days


Technical Data:

Stroke Ls: 406.4 mm

Rail Length L: 406.4 mm

Loading per pair: 150 kg

A1: - mm

A2: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21335-15-0407

Part Number
21335-15-0407
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke Ls
(mm)
Rail Length L
(mm)
Loading per pair
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)
A8
(mm)
A9
(mm)
A10
(mm)
A11
(mm)
A12
(mm)
A13
(mm)
A14
(mm)

110.77 €

1 4 Days 406.4406.4150--285.8301.8342.9108----236.6262281300.1

Loading...

  1. 1

Basic information

Height h(mm) 70.8 Width W(mm) 19.1 Main material Steel
Surface finish body passivated Assembly side mounting A(mm) 31.8

This page is Telescopic slides, steel for side mounting, full extension, load capacity up to 160 kg (21335), part number 21335-15-0407.
You can find the detail information about specifications and dimensions on part number 21335-15-0407.

Variation of this product

Part Number
21335-15-0305
21335-15-0356
21335-15-0457
21335-15-0508
21335-15-0559
21335-15-0610
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke Ls
(mm)
Rail Length L
(mm)
Loading per pair
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)
A8
(mm)
A9
(mm)
A10
(mm)
A11
(mm)
A12
(mm)
A13
(mm)
A14
(mm)

94.72 €

1 4 Days 304.8304.8140--184.2200.2241.3-------179.4198.5

102.70 €

1 4 Days 355.6355.6140--235251292.1-------230.2249.3

118.57 €

1 4 Days 457.2457.2150--336.6352.6393.7108----287.4312.8331.8350.9

126.70 €

1 4 Days 508508160--387.4403.4444.5108171.5---338.2363.6382.6401.7

134.84 €

1 4 Days 558.8558.8160--438.2454.2495.3108171.5--328.7389414.4433.4452.5

142.97 €

1 4 Days 609.6609.6160--489505546.1108171.5--379.5439.8465.2484.2503.3

Tech Support