Telescopic slides, stainless steel for side mounting, over-extension, load capacity up to 90 kg (21334)

Telescopic slides, stainless steel for side mounting, over-extension, load capacity up to 90 kg (21334)
· Latches in open position

· Quick frontal release

· Suitable for flat mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21334-95-0305
21334-95-0356
21334-95-0406
21334-95-0457
21334-95-0508
21334-95-0559
21334-95-0610
21334-95-0660
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke Ls
(mm)
Rail Length L
(mm)
Loading per pair
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)
A8
(mm)

141.86 €

1 4 Days 33030556---209.6235260.4247.7-

146.89 €

1 4 Days 38135668---260.4285.8311.2298.5285.8

152.24 €

1 4 Days 43240680123.8--311.2336.6362349.3336.6

157.33 €

1 4 Days 48345785123.8177.8314.4362387.4412.8400.1387.4

167.49 €

1 4 Days 53350890123.8203.2365.3412.8438.2463.6450.9438.2

172.56 €

1 4 Days 58455990123.8228.6416.1463.6489514.4501.7489

182.70 €

1 4 Days 63561090123.8254466.9514.4539.8565.2552.5539.8

187.74 €

1 4 Days 68666087123.8279.4517.7565.2590.6616603.3590.6

Loading...

  1. 1

Basic information

Height h(mm) 51.6 Width W(mm) 12.7 Main material Stainless steel
Surface finish body bright Assembly side mounting A(mm) 15.9

Tech Support