Telescopic slides, stainless steel for side mounting, full extension, load capacity up to 80 kg (21334) (Part Numbers)

Telescopic slides, stainless steel for side mounting, full extension, load capacity up to 80 kg (21334)
· Latches in closed position

· Suitable for flat mounting

· Smooth running

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21334-85-0300
21334-85-0350
21334-85-0400
21334-85-0450
21334-85-0500
21334-85-0550
21334-85-0600
21334-85-0700
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke Ls
(mm)
Rail Length L
(mm)
Load capacity per pair (80,000 cycles)
(kg)
Loading pair (10,000 cycles)
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A6
(mm)
A7
(mm)
A8
(mm)

207.88 €

1 4 Days 304.53005065-19222418--224

221.13 €

1 4 Days 3543505570-22425636--256

232.64 €

1 4 Days 4034006075-19232022-160320

252.29 €

1 4 Days 4524506580-22435240-160352

270.81 €

1 4 Days 501500577525628841626160192416

290.05 €

1 4 Days 550.5550507028832048044160192448

293.62 €

1 4 Days 600600456532035251230192224512

322.86 €

1 4 Days 698700305535238460834256288608

Loading...

  1. 1

Basic information

Height h(mm) 35.3 Width W(mm) 19.1 Main material Stainless steel
Surface finish body bright Assembly side mounting A(mm) 26
A5(mm) 32

Tech Support