Telescopic slides, stainless steel for side mounting, over-extension, load capacity up to 70 kg (21334) (21334-80-0305)

Telescopic slides, stainless steel for side mounting, over-extension, load capacity up to 70 kg (21334) 21334-80-0305

Product Details:

Manufacturer part number: 21334-80-0305

Brand: NORELEM

Price: 184.51

Delivery time: 4 Days


Technical Data:

Stroke Ls: 327 mm

Rail Length L: 305 mm

Loading per pair: 70 kg

A1: - mm

A2: 260.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21334-80-0305

Part Number
21334-80-0305
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke Ls
(mm)
Rail Length L
(mm)
Loading per pair
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)

184.51 €

1 4 Days 32730570-260.3273---

Loading...

  1. 1

Basic information

Height h(mm) 35.3 Width W(mm) 19.1 Main material Stainless steel
Surface finish body bright Assembly side mounting A(mm) 15.9

This page is Telescopic slides, stainless steel for side mounting, over-extension, load capacity up to 70 kg (21334), part number 21334-80-0305.
You can find the detail information about specifications and dimensions on part number 21334-80-0305.

Variation of this product

Part Number
21334-80-0356
21334-80-0406
21334-80-0457
21334-80-0508
21334-80-0559
21334-80-0610
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke Ls
(mm)
Rail Length L
(mm)
Loading per pair
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)

202.86 €

1 4 Days 37835668-311.1323.8--298.4

218.25 €

1 4 Days 42940665250.8361.9374.6--349.2

236.79 €

1 4 Days 479.545762301.6412.7425.4212.7-400

260.01 €

1 4 Days 530.550857352.4463.5476.2238.1365.2450.8

291.55 €

1 4 Days 58155952403.2514.3527263.5415.9501.6

301.86 €

1 4 Days 63261046454565.1577.8288.9466.7552.4

Tech Support