Telescopic slides, steel for side mounting, over-extension, load capacity up to 70 kg (21334) (21334-75-0305)

Telescopic slides, steel for side mounting, over-extension, load capacity up to 70 kg (21334) 21334-75-0305

Product Details:

Manufacturer part number: 21334-75-0305

Brand: NORELEM

Price: 160.81

Delivery time: 4 Days


Technical Data:

Stroke Ls: 327 mm

Rail Length L: 305 mm

Loading per pair: 70 kg

A1: - mm

A2: 260.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21334-75-0305

Part Number
21334-75-0305
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke Ls
(mm)
Rail Length L
(mm)
Loading per pair
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)

160.81 €

1 4 Days 32730570-260.3273---

Loading...

  1. 1

Basic information

Height h(mm) 35.3 Width W(mm) 19.1 Main material Steel
Surface finish body passivated Assembly side mounting A(mm) 15.9

This page is Telescopic slides, steel for side mounting, over-extension, load capacity up to 70 kg (21334), part number 21334-75-0305.
You can find the detail information about specifications and dimensions on part number 21334-75-0305.

Variation of this product

Part Number
21334-75-0356
21334-75-0406
21334-75-0457
21334-75-0508
21334-75-0559
21334-75-0610
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke Ls
(mm)
Rail Length L
(mm)
Loading per pair
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)

168.83 €

1 4 Days 37835668-311.1323.8--298.4

181.46 €

1 4 Days 42940665250.8361.9374.6--349.2

194.69 €

1 4 Days 479.545762301.6412.7425.4212.7-400

207.07 €

1 4 Days 530.550857352.4463.5476.2238.1365.2450.8

220.65 €

1 4 Days 58155952403.2514.3527263.5415.9501.6

233.47 €

1 4 Days 63261046454565.1577.8288.9466.7552.4

Tech Support