Manufacturer part number: 05596-60-247401
Brand: NORELEM
Price: 45.26 €
Delivery time: 4 Days
Main colour: chromed
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05596-60-247401
Main material | PC/ABS | Version 1 | revolving | A(mm) | 28 |
---|---|---|---|---|---|
B=Width(mm) | 40 | B1(mm) | 26.5 | B2(mm) | 12 |
B3(mm) | 40 | B4(mm) | 5.2 | B5(mm) | 16 |
D=thread(mm) | M32x1.5 | D1(mm) | 32 | D2(mm) | 7 |
H=Height(mm) | 47 | H1(mm) | 47 | H2(mm) | 17 |
H3(mm) | 3.2 | H4(mm) | 26 | H5(mm) | 16 |
H6(mm) | 30.2 | H7(mm) | 34 | L=Length(mm) | 39.87 |
L1(mm) | 34.42 | L2(mm) | 7.2 | L3(mm) | 15 |
L4(mm) | 18.5 | T(mm) | 13 | T1(mm) | 3 |
Max. operating load(N) | 310 | Temperature range(°C) | -30 to 60 | S = Door thickness(mm) | 1.2-19 |
This page is Snap locks, plastic with twist knob (05596), part number 05596-60-247401.
You can find the detail information about specifications and dimensions on part number 05596-60-247401.
Part Number |
---|
05596-60-247400 |
05596-60-247402 |
05596-60-247403 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour |
---|---|---|---|---|---|
30.06 € | 1 | 4 Days | black | ||
30.06 € | 1 | 4 Days | white | ||
30.06 € | 1 | 4 Days | beige |