Plastic snap-in snap locks with grip (05596) (05596-40-211060)

Plastic snap-in snap locks with grip (05596) 05596-40-211060

Product Details:

Manufacturer part number: 05596-40-211060

Brand: NORELEM

Price: 4.89

Delivery time: 4 Days


Technical Data:

Form: A

Form-Type: small

B=Width: 6 mm

B1: 4.4 mm

H=Height: 11.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05596-40-211060

Part Number
05596-40-211060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Form-Type B=Width
(mm)
B1
(mm)
H=Height
(mm)
H1 = Total holding area
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
Max. operating load
(N)
S = Door thickness
(mm)

4.89 €

1 4 Days Asmall64.411.62.21.36.14.5715.912.7558.334.8250.6

Loading...

  1. 1

Basic information

Main material PC/ABS Main colour black Component material stainless steel
Version 1 snap-in R(mm) max. 0.1 Temperature range(°C) -40 to 60

This page is Plastic snap-in snap locks with grip (05596), part number 05596-40-211060.
You can find the detail information about specifications and dimensions on part number 05596-40-211060.

Variation of this product

Part Number
05596-40-215090
05596-40-222160
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form Form-Type B=Width
(mm)
B1
(mm)
H=Height
(mm)
H1 = Total holding area
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
Max. operating load
(N)
S = Door thickness
(mm)

3.97 €

1 4 Days Bmiddle9.57.815.52.652.19.18.222.519.056.312.76.4900.8

4.53 €

1 4 Days Clarge16.51423.14.52.613.614.3363010.322.29.51301

Tech Support