Manufacturer part number: 05596-10-2002356022
Brand: NORELEM
Price: 24.36 €
Delivery time: 4 Days
Component colour: white
Main colour: white
H7: 14 mm
Screws: M5X16
S = Door thickness: 2-7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05596-10-2002356022
Main material | PC/ABS | Component material | PC/ABS | Form | B |
---|---|---|---|---|---|
Form-Type | not lockable | Version 1 | with grip | Version 2 | fold-down |
A(mm) | 28 | B=Width(mm) | 60 | B1(mm) | 40 |
B2(mm) | 5.2 | D=diameter(mm) | 50 | D1(mm) | 50 |
D2(mm) | 5.5 | F=retaining force(N) | 270 | F1=Tractive force(N) | 50 |
H=Height(mm) | 35.5 | H1(mm) | 35 | H2(mm) | 4 |
H3(mm) | 22 | H4(mm) | 26.2 | H5(mm) | 23 |
H6(mm) | 39.2 | L=Length(mm) | 42.9 | L1(mm) | 3.8 |
L2(mm) | 12.7 | L3(mm) | 7.2 | Temperature range(°C) | -30 to 60 |
This page is Snap locks plastic with fold-down grip, Form B, not lockable (05596), part number 05596-10-2002356022.
You can find the detail information about specifications and dimensions on part number 05596-10-2002356022.
Part Number |
---|
05596-10-2002356000 |
05596-10-2002356001 |
05596-10-2002356033 |
05596-10-2007356000 |
05596-10-2007356001 |
05596-10-2007356022 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Component colour | Main colour | H7 (mm) | Screws | S = Door thickness (mm) |
---|---|---|---|---|---|---|---|---|---|
24.36 € | 1 | 4 Days | black | black | 14 | M5X16 | 2-7 | ||
34.31 € | 1 | 4 Days | chromed | black | 14 | M5X16 | 2-7 | ||
24.36 € | 1 | 4 Days | beige | beige | 14 | M5X16 | 2-7 | ||
24.36 € | 1 | 4 Days | black | black | 14 | M5X20 | 7-12 | ||
34.31 € | 1 | 4 Days | chromed | black | 14 | M5X20 | 7-12 | ||
24.36 € | 1 | 4 Days | white | white | 14 | M5X20 | 7-12 |