Thermoset wheels heat-resistant (95065) (95065-10030)

Thermoset wheels heat-resistant (95065) 95065-10030

Product Details:

Manufacturer part number: 95065-10030

Brand: NORELEM

Price: 25.64

Delivery time: 4 Days


Technical Data:

Wheel O.D.: 100 mm

Wheel Width: 30 mm

Hole Diameter: 15.2 mm

Hub Width: 40 mm

Max. Load / Allowable Load: 150 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

95065-10030

Part Number
95065-10030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

25.64 €

1 4 Days 1003015.240150

Loading...

  1. 1

Basic information

Main material Duroplast Wheel bearing plain bearing

This page is Thermoset wheels heat-resistant (95065), part number 95065-10030.
You can find the detail information about specifications and dimensions on part number 95065-10030.

Variation of this product

Part Number
95065-07528
95065-10038
95065-12546
95065-15050
95065-20050
95065-25050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

13.10 €

1 4 Days 75288.431100

27.85 €

1 4 Days 1003815.242200

49.54 €

1 4 Days 1254620.258275

62.00 €

1 4 Days 1505020.258300

117.22 €

1 4 Days 2005020.260350

132.22 €

1 4 Days 2505020.258350

Tech Support