Wheels aluminium rims with injection-moulded tread (95058) (95058-18050)

Wheels aluminium rims with injection-moulded tread (95058) 95058-18050

Product Details:

Manufacturer part number: 95058-18050

Brand: NORELEM

Price: 129.38

Delivery time: 4 Days


Technical Data:

Wheel O.D.: 180 mm

Wheel Width: 50 mm

Hole Diameter: 20 mm

Hub Width: 60 mm

Max. Load / Allowable Load: 600 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

95058-18050

Part Number
95058-18050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

129.38 €

1 4 Days 180502060600

Loading...

  1. 1

Basic information

Main material Polyurethane Wheel bearing ball bearing

This page is Wheels aluminium rims with injection-moulded tread (95058), part number 95058-18050.
You can find the detail information about specifications and dimensions on part number 95058-18050.

Variation of this product

Part Number
95058-10040
95058-12540
95058-16050
95058-20050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

69.65 €

1 4 Days 100401545250

82.15 €

1 4 Days 125401545350

110.91 €

1 4 Days 160502060550

138.51 €

1 4 Days 200502060800

Tech Support