Swivel feet with vibration absorption (27806) (27806-110)

Swivel feet with vibration absorption (27806) 27806-110

Product Details:

Manufacturer part number: 27806-110

Brand: NORELEM

Price: 15.61

Delivery time: 4 Days


Technical Data:

D=plate diameter: 32 mm

Load rating max.: 0.212 kN

D1=Thread (M): 10 mm

Main material: Steel

D3: 30.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27806-110

Part Number
27806-110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
D1=Thread (M)
(mm)
Main material D3
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
SW
(mm)
T
(mm)

15.61 €

1 4 Days 320.21210Steel30.5302251710

Loading...

  1. 1

Basic information

H3 (by 0 / 0.4 / 0.6 N/mm²)(mm) 8 / 6.8 / 5.9

This page is Swivel feet with vibration absorption (27806), part number 27806-110.
You can find the detail information about specifications and dimensions on part number 27806-110.

Variation of this product

Part Number
27806-112
27806-116
27806-120
27806-310
27806-312
27806-316
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
D1=Thread (M)
(mm)
Main material D3
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
SW
(mm)
T
(mm)

17.47 €

1 4 Days 400.21212Steel30.5342661912

21.02 €

1 4 Days 500.43516Steel40.5403272414

27.81 €

1 4 Days 600.70520Steel50504283018

18.55 €

1 4 Days 320.21210Stainless steel30.5302251710

20.76 €

1 4 Days 400.21212Stainless steel30.5342661912

24.61 €

1 4 Days 500.43516Stainless steel40.5403272414

Tech Support