Levelling feet with hole (27798) (27798-13008X040)

Levelling feet with hole (27798) 27798-13008X040

Product Details:

Manufacturer part number: 27798-13008X040

Brand: NORELEM

Price: 1.01

Delivery time: 4 Days


Technical Data:

D=plate diameter: 30 mm

Load rating max.: 2.5 kN

L=thread length: 40 mm

D1=Thread (M): 8 mm

A: 24.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27798-13008X040

Part Number
27798-13008X040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
A
(mm)
D2
(mm)
H=Height
(mm)
H1=Total height
(mm)
SW
(mm)

1.01 €

1 4 Days 302.540824.34115113

Loading...

  1. 1

Basic information

Main material Steel

This page is Levelling feet with hole (27798), part number 27798-13008X040.
You can find the detail information about specifications and dimensions on part number 27798-13008X040.

Variation of this product

Part Number
27798-13008X016
27798-13008X020
27798-13008X030
27798-13008X050
27798-13010X016
27798-13010X020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
A
(mm)
D2
(mm)
H=Height
(mm)
H1=Total height
(mm)
SW
(mm)

0.90 €

1 4 Days 302.516824.34112713

0.91 €

1 4 Days 302.520824.34113113

0.95 €

1 4 Days 302.530824.34114113

1.08 €

1 4 Days 302.550824.34116113

1.01 €

1 4 Days 303.5161024.3412.528.517

1.06 €

1 4 Days 303.5201024.3412.532.517

Tech Support