Levelling feet with knurled base (27797) (27797-2805X020)

Levelling feet with knurled base (27797) 27797-2805X020

Product Details:

Manufacturer part number: 27797-2805X020

Brand: NORELEM

Price: 0.55

Delivery time: 4 Days


Technical Data:

Load rating max.: 2 kN

L=thread length: 20 mm

D1=Thread (M): 5 mm

H1=Total height: 29.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27797-2805X020

Part Number
27797-2805X020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
H1=Total height
(mm)

0.55 €

1 4 Days 220529.3

Loading...

  1. 1

Basic information

D=plate diameter(mm) 28.5 Main material Polyamide Component material Steel
H=Height(mm) 9.3

This page is Levelling feet with knurled base (27797), part number 27797-2805X020.
You can find the detail information about specifications and dimensions on part number 27797-2805X020.

Variation of this product

Part Number
27797-2805X016
27797-2805X025
27797-2805X040
27797-2806X016
27797-2806X020
27797-2806X030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
H1=Total height
(mm)

0.54 €

1 4 Days 216525.3

0.58 €

1 4 Days 225534.3

0.77 €

1 4 Days 240549.3

0.47 €

1 4 Days 3.516625.3

0.48 €

1 4 Days 3.520629.3

0.52 €

1 4 Days 3.530639.3

Tech Support