Levelling feet round with hex. collar (27795) (27795-3006X020)

Levelling feet round with hex. collar (27795) 27795-3006X020

Product Details:

Manufacturer part number: 27795-3006X020

Brand: NORELEM

Price: 0.58

Delivery time: 4 Days


Technical Data:

D=plate diameter: 30 mm

Load rating max.: 3 kN

L=thread length: 20 mm

D1=Thread (M): 6 mm

H1=Total height: 36 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27795-3006X020

Part Number
27795-3006X020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
H1=Total height
(mm)
SW
(mm)

0.58 €

1 4 Days 3032063613

Loading...

  1. 1

Basic information

Type Adjusting Bolt Type Body Material Polyamide Main Body Height h(mm) 16
Component material Steel

This page is Levelling feet round with hex. collar (27795), part number 27795-3006X020.
You can find the detail information about specifications and dimensions on part number 27795-3006X020.

Variation of this product

Part Number
27795-3006X030
27795-3008X015
27795-3008X020
27795-3008X025
27795-3008X030
27795-3008X040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
H1=Total height
(mm)
SW
(mm)

0.58 €

1 4 Days 3033064613

0.59 €

1 4 Days 3031583113

0.65 €

1 4 Days 3032083613

0.66 €

1 4 Days 3032584113

0.68 €

1 4 Days 3033084613

0.70 €

1 4 Days 3034085613

Tech Support