Levelling feet round (27794) (27794-3006X020)

Levelling feet round (27794) 27794-3006X020

Product Details:

Manufacturer part number: 27794-3006X020

Brand: NORELEM

Price: 0.55

Delivery time: 4 Days


Technical Data:

D=plate diameter: 30 mm

Load rating max.: 3 kN

L=thread length: 20 mm

D1=Thread (M): 6 mm

H1=Total height: 31 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27794-3006X020

Part Number
27794-3006X020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
H1=Total height
(mm)

0.55 €

1 4 Days 30320631

Loading...

  1. 1

Basic information

Main material Polyamide Component material Steel H=Height(mm) 11

This page is Levelling feet round (27794), part number 27794-3006X020.
You can find the detail information about specifications and dimensions on part number 27794-3006X020.

Variation of this product

Part Number
27794-3006X030
27794-3008X016
27794-3008X020
27794-3008X025
27794-3008X030
27794-3008X040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
H1=Total height
(mm)

0.57 €

1 4 Days 30330641

0.59 €

1 4 Days 30316827

0.59 €

1 4 Days 30320831

0.61 €

1 4 Days 30325836

0.61 €

1 4 Days 30330841

0.66 €

1 4 Days 30340851

Tech Support