Levelling feet in Hygienic DESIGN, Form B (27791) (27791-05-206016X140)

Levelling feet in Hygienic DESIGN, Form B (27791) 27791-05-206016X140

Product Details:

Manufacturer part number: 27791-05-206016X140

Brand: NORELEM

Price: 93.25

Delivery time: 4 Days


Technical Data:

D=plate diameter: 60 mm

L=thread length: 79 mm

D1=Thread (M): 16 mm

A: 45 mm

D1=Thread: M16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27791-05-206016X140

Part Number
27791-05-206016X140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=plate diameter
(mm)
L=thread length
(mm)
D1=Thread (M)
(mm)
A
(mm)
D1=Thread D2
(mm)
H=Height
(mm)
H1=Total height
(mm)
H2
(mm)
H3
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW
(mm)
SW1
(mm)
Load rating max. (static load only)
(kN)
PL Edelstahl Weight in kg (ERP)
(kg)

93.25 €

1 4 Days 60791645M162423191511126045140132010yes0.5210

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4301 Form B
Form-Type fastening hole Item Levelling Foot Version 1 for hygienic area
RoHS yes

This page is Levelling feet in Hygienic DESIGN, Form B (27791), part number 27791-05-206016X140.
You can find the detail information about specifications and dimensions on part number 27791-05-206016X140.

Variation of this product

Part Number
27791-05-206012X140
27791-05-206012X190
27791-05-206016X190
27791-05-208016X140
27791-05-208016X190
27791-05-208020X140
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=plate diameter
(mm)
L=thread length
(mm)
D1=Thread (M)
(mm)
A
(mm)
D1=Thread D2
(mm)
H=Height
(mm)
H1=Total height
(mm)
H2
(mm)
H3
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW
(mm)
SW1
(mm)
Load rating max. (static load only)
(kN)
PL Edelstahl Weight in kg (ERP)
(kg)

93.25 €

1 4 Days 60791245M122423191511126045140132010yes0.4740

111.60 €

1 4 Days 601041245M122423241511378570190132010yes0.6185

111.81 €

1 4 Days 601041645M162423241511378570190132010yes0.6355

95.76 €

1 4 Days 80791654M162425193531146045140132020-0.6699

114.07 €

1 4 Days 801041654M162425243531398570190132020-0.7827

100.34 €

1 4 Days 80792054M203025193531146045140172620-0.8605

Tech Support