Levelling feet in Hygienic DESIGN, Form A (27791) (27791-05-108016X190)

Levelling feet in Hygienic DESIGN, Form A (27791) 27791-05-108016X190

Product Details:

Manufacturer part number: 27791-05-108016X190

Brand: NORELEM

Price: 109.70

Delivery time: 4 Days


Technical Data:

D=plate diameter: 80 mm

L=thread length: 104 mm

D1=Thread (M): 16 mm

D1=Thread: M16

D2: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27791-05-108016X190

Part Number
27791-05-108016X190
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=plate diameter
(mm)
L=thread length
(mm)
D1=Thread (M)
(mm)
D1=Thread D2
(mm)
H=Height
(mm)
H1=Total height
(mm)
H2
(mm)
H3
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW
(mm)
SW1
(mm)
Load rating max. (static load only)
(kN)
PL Edelstahl Weight in kg (ERP)
(kg)

109.70 €

1 4 Days 8010416M162425243531398570190132020-0.7411

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4301 Form A
Item Levelling Foot Version 1 for hygienic area RoHS yes

This page is Levelling feet in Hygienic DESIGN, Form A (27791), part number 27791-05-108016X190.
You can find the detail information about specifications and dimensions on part number 27791-05-108016X190.

Variation of this product

Part Number
27791-05-106016X140
27791-05-106016X190
27791-05-108016X140
27791-05-108020X140
27791-05-108020X190
27791-05-108024X140
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=plate diameter
(mm)
L=thread length
(mm)
D1=Thread (M)
(mm)
D1=Thread D2
(mm)
H=Height
(mm)
H1=Total height
(mm)
H2
(mm)
H3
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW
(mm)
SW1
(mm)
Load rating max. (static load only)
(kN)
PL Edelstahl Weight in kg (ERP)
(kg)

87.96 €

1 4 Days 607916M162423191511126045140132010yes0.4869

106.55 €

1 4 Days 6010416M162423241511378570190132010yes0.6038

91.38 €

1 4 Days 807916M162425193531146045140132020-0.6236

95.98 €

1 4 Days 807920M203025193531146045140172620-0.8129

110.70 €

1 4 Days 8010420M203025243531398570190172620-0.9952

104.33 €

1 4 Days 807924M243525193531146045140203020-1.0130

Tech Support