Levelling feet steel or stainless steel Form C (27790) (27790-3105012X50)

Levelling feet steel or stainless steel Form C (27790) 27790-3105012X50

Product Details:

Manufacturer part number: 27790-3105012X50

Brand: NORELEM

Price: 13.36

Delivery time: 4 Days


Technical Data:

D=plate diameter: 50 mm

Load rating max.: 4 kN

L=thread length: 50 mm

D1=Thread (M): 12 mm

Main material: Steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27790-3105012X50

Part Number
27790-3105012X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
Main material H=Height
(mm)
H1=Total height
(mm)
H2
(mm)
SW
(mm)
SW1
(mm)

13.36 €

1 4 Days 5045012Steel197929146

Loading...

  1. 1

Basic information

Component material Rubber Form C

This page is Levelling feet steel or stainless steel Form C (27790), part number 27790-3105012X50.
You can find the detail information about specifications and dimensions on part number 27790-3105012X50.

Variation of this product

Part Number
27790-3105010X50
27790-3105012X100
27790-3105016X100
27790-3105016X150
27790-3105016X75
27790-3106010X50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
Main material H=Height
(mm)
H1=Total height
(mm)
H2
(mm)
SW
(mm)
SW1
(mm)

13.36 €

1 4 Days 5045010Steel197929145

14.12 €

1 4 Days 50410012Steel1912929146

15.95 €

1 4 Days 50410016Steel1912929168

18.00 €

1 4 Days 50415016Steel1917929168

15.59 €

1 4 Days 5047516Steel1910429168

15.00 €

1 4 Days 6075010Steel228232145

Tech Support