Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27790-2210020X100 |
27790-2210020X125 |
27790-2210020X150 |
27790-2210020X175 |
27790-2210020X200 |
27790-2210024X100 |
27790-2210024X125 |
27790-2210024X150 |
27790-2210024X175 |
27790-2210024X200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Material | D=plate diameter (mm) | Load rating max. (kN) | L=thread length (mm) | Main Body Height h (mm) | D1=Thread (M) (mm) | A (mm) | H1=Total height (mm) | H2 (mm) | SW (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.74 € | 1 | 4 Days | Stainless Steel | 100 | 15 | 100 | 30 | 20 | 69 | 143 | 43 | 17 | ||
40.39 € | 1 | 4 Days | Stainless Steel | 100 | 15 | 125 | 30 | 20 | 69 | 168 | 43 | 17 | ||
41.80 € | 1 | 4 Days | Stainless Steel | 100 | 15 | 150 | 30 | 20 | 69 | 193 | 43 | 17 | ||
43.18 € | 1 | 4 Days | Stainless Steel | 100 | 15 | 175 | 30 | 20 | 69 | 218 | 43 | 17 | ||
44.81 € | 1 | 4 Days | Stainless Steel | 100 | 15 | 200 | 30 | 20 | 69 | 243 | 43 | 17 | ||
44.05 € | 1 | 4 Days | Stainless Steel | 100 | 15 | 100 | 30 | 24 | 69 | 144 | 44 | 20 | ||
45.29 € | 1 | 4 Days | Stainless Steel | 100 | 15 | 125 | 30 | 24 | 69 | 169 | 44 | 20 | ||
45.86 € | 1 | 4 Days | Stainless Steel | 100 | 15 | 150 | 30 | 24 | 69 | 194 | 44 | 20 | ||
50.34 € | 1 | 4 Days | Stainless Steel | 100 | 15 | 175 | 30 | 24 | 69 | 219 | 44 | 20 | ||
51.49 € | 1 | 4 Days | Stainless Steel | 100 | 15 | 200 | 30 | 24 | 69 | 244 | 44 | 20 |
Loading...
Type | Adjusting Bolt Type | Component material | Rubber | Form | B |
---|
Configure
Basic Attributes
Body Material
D=plate diameter(mm)
Load rating max.(kN)
L=thread length(mm)
Main Body Height h(mm)
D1=Thread (M)(mm)
A(mm)
H1=Total height(mm)
H2(mm)
SW(mm)
Filter by standard shipping days
Optional Attributes