Levelling feet steel or stainless steel Form A (27790) (Part Numbers)

Levelling feet steel or stainless steel Form A (27790)
· Components for assembling a swivel foot

· Application sectors: machine and equipment construction, logistics and assembly

· Rubber pad dampen structural sound

· Suitable nuts included

· Material: Foot plate and threaded spindle, steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27790-1105010X50
27790-1105010X100
27790-1105012X50
27790-1105012X100
27790-1105012X150
27790-1106010X50
27790-1106010X100
27790-1106012X50
27790-1106012X100
27790-1106012X150
27790-1108010X50
27790-1108010X100
27790-1108012X50
27790-1108012X100
27790-1108012X150
27790-1108014X50
27790-1108014X100
27790-1108014X150
27790-1108016X100
27790-1108016X150
27790-1108020X75
27790-1108020X100
27790-1108020X150
27790-1108020X200
27790-1110020X75
27790-1110020X100
27790-1110020X150
27790-1110020X200
27790-1110020X250
27790-1110024X100
27790-1110024X150
27790-1110024X200
27790-1110024X250
27790-1112020X100
27790-1112020X150
27790-1112020X200
27790-1112024X100
27790-1112024X150
27790-1112024X200
27790-1112030X100
27790-1112030X150
27790-1112030X200
27790-1205010X50
27790-1205010X100
27790-1205012X50
27790-1205012X100
27790-1205012X150
27790-1206010X50
27790-1206010X100
27790-1206012X50
27790-1206012X100
27790-1206012X150
27790-1208010X50
27790-1208010X75
27790-1208010X100
27790-1208010X125
27790-1208012X50
27790-1208012X75
27790-1208012X100
27790-1208012X125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material D=plate diameter
(mm)
Load rating max.
(kN)
L=thread length
(mm)
Main Body Height h
(mm)
D1=Thread (M)
(mm)
H1=Total height
(mm)
H2
(mm)
SW
(mm)

10.21 €

1 4 Days Steel504501910792914

10.92 €

1 4 Days Steel50410019101292914

10.21 €

1 4 Days Steel504501912792914

10.92 €

1 4 Days Steel50410019121292914

11.83 €

1 4 Days Steel50415019121792914

11.85 €

1 4 Days Steel607502210823214

13.05 €

1 4 Days Steel60710022101323214

11.85 €

1 4 Days Steel607502212823214

13.05 €

1 4 Days Steel60710022121323214

13.86 €

1 4 Days Steel60715022121823214

13.48 €

1 4 Days Steel8010502510853514

14.15 €

1 4 Days Steel801010025101353514

13.54 €

1 4 Days Steel8010502512853514

14.19 €

1 4 Days Steel801010025121353514

16.13 €

1 4 Days Steel801015025121853514

13.91 €

1 4 Days Steel8010502514853514

14.59 €

1 4 Days Steel801010025141353514

16.17 €

1 4 Days Steel801015025141853514

16.10 €

1 4 Days Steel801010025161353516

17.82 €

1 4 Days Steel801015025161853516

16.75 €

1 4 Days Steel80107525201113620

17.08 €

1 4 Days Steel801010025201363620

19.14 €

1 4 Days Steel801015025201863620

21.56 €

1 4 Days Steel801020025202363620

19.47 €

1 4 Days Steel10015752820113.538.520

19.80 €

1 4 Days Steel100151002820138.538.520

21.90 €

1 4 Days Steel100151502820188.538.520

24.04 €

1 4 Days Steel100152002820238.538.520

26.54 €

1 4 Days Steel100152502820288.538.520

24.08 €

1 4 Days Steel100151002824138.538.524

26.37 €

1 4 Days Steel100151502824188.538.524

28.73 €

1 4 Days Steel100152002824238.538.524

31.33 €

1 4 Days Steel100152502824288.538.524

27.93 €

1 4 Days Steel120301003220142.542.520

29.24 €

1 4 Days Steel120301503220192.542.520

31.08 €

1 4 Days Steel120302003220242.542.520

30.28 €

1 4 Days Steel120301003224142.542.524

32.69 €

1 4 Days Steel120301503224192.542.524

35.30 €

1 4 Days Steel120302003224242.542.524

34.54 €

1 4 Days Steel120301003230143.543.530

36.05 €

1 4 Days Steel120301503230193.543.530

41.03 €

1 4 Days Steel120302003230243.543.530

11.80 €

1 4 Days Stainless Steel504501910792914

13.26 €

1 4 Days Stainless Steel50410019101292914

11.80 €

1 4 Days Stainless Steel504501912792914

13.26 €

1 4 Days Stainless Steel50410019121292914

15.04 €

1 4 Days Stainless Steel50415019121792914

16.15 €

1 4 Days Stainless Steel607502210823214

17.69 €

1 4 Days Stainless Steel60710022101323214

16.15 €

1 4 Days Stainless Steel607502212823214

17.69 €

1 4 Days Stainless Steel60710022121323214

19.28 €

1 4 Days Stainless Steel60715022121823214

19.18 €

1 4 Days Stainless Steel8010502510853514

19.95 €

1 4 Days Stainless Steel80107525101103514

20.67 €

1 4 Days Stainless Steel801010025101353514

21.43 €

1 4 Days Stainless Steel801012525101603514

19.31 €

1 4 Days Stainless Steel8010502512853514

20.05 €

1 4 Days Stainless Steel80107525121103514

20.74 €

1 4 Days Stainless Steel801010025121353514

21.53 €

1 4 Days Stainless Steel801012525121603514

Loading...

Basic information

Type Adjusting Bolt Type Component material Rubber Form A

Tech Support