Swivel feet, Form C and D (07144) (07144-208)

Swivel feet, Form C and D (07144) 07144-208

Product Details:

Manufacturer part number: 07144-208

Brand: NORELEM

Price: 11.83

Delivery time: 4 Days


Technical Data:

D=plate diameter: 25 mm

Load rating max.: 7 kN

D1=Thread (M): 8 mm

Component material: Stainless steel

Form: D


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07144-208

Part Number
07144-208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
D1=Thread (M)
(mm)
Component material Form H=Height
(mm)
H2
(mm)
SW
(mm)
T
(mm)

11.83 €

1 4 Days 2578Stainless steelD184139

Loading...

  1. 1

Basic information

Main material POM

This page is Swivel feet, Form C and D (07144), part number 07144-208.
You can find the detail information about specifications and dimensions on part number 07144-208.

Variation of this product

Part Number
07144-206
07144-210
07144-212
07144-216
07144-220
07144-506
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
D1=Thread (M)
(mm)
Component material Form H=Height
(mm)
H2
(mm)
SW
(mm)
T
(mm)

11.50 €

1 4 Days 2046Stainless steelD152.5108.5

14.37 €

1 4 Days 321010Stainless steelD2251710

19.75 €

1 4 Days 401812Stainless steelD2661912

26.14 €

1 4 Days 502016Stainless steelD3272414

33.08 €

1 4 Days 602220Stainless steelD4283018

10.03 €

1 4 Days 2046SteelC152.5108.5

Tech Support