Quarter-turn lock in Hygienic DESIGN (05595-02)

Quarter-turn lock in Hygienic DESIGN (05595-02)
· Lock for hatches, control cabinets, steel cabinets or machine doors

· Application sectors: material handling, assembly, logistics, control cabinet construction, foodstuff industry

· Hygiene requirements acc. to DIN EN 1672-2 and DIN EN 14159, FDA compliant

· High-gloss polished surface (Ra 0.8 µm) ensures easy cleaning

· Stainless steel 1.4404

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05595-02-18

Part Number
05595-02-18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

65.70 €

1 4 Days

Loading...

  1. 1

Basic information

Type Lock(Embedded) Main material Stainless steel Steel code 1.4404
Component material Silicon Component colour Blue Actuation Square
D=diameter(mm) 30 H=Height(mm) 18 SW=key width(mm) 13

This page is Quarter-turn lock in Hygienic DESIGN (05595-02), part number 05595-02-18.
You can find the detail information about specifications and dimensions on part number 05595-02-18.

Tech Support