Manufacturer part number: 05595-01-18
Brand: NORELEM
Price: 38.71 €
Delivery time: 4 Days
Component colour: red
RoHS: yes
PL Edelstahl: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05595-01-18
Main material | Stainless steel | Steel code | 1.4404 | Component material | Silicon |
---|---|---|---|---|---|
Item | Quarter Turn Lock | Actuation | double flat | D=diameter(mm) | 28 |
H=Height(mm) | 18 | S=Max. wall thickness(mm) | 1.5-8 | SW=key width(mm) | 13 |
Weight (ERP)(kg) | 0.0813 |
This page is Quarter-turn locks in Hygienic DESIGN, Red (05595), part number 05595-01-18.
You can find the detail information about specifications and dimensions on part number 05595-01-18.
Part Number |
---|
05595-01-181 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Component colour | RoHS | PL Edelstahl |
---|---|---|---|---|---|---|---|
38.71 € | 1 | 4 Days | blue | - | yes |