Manufacturer part number: 05589-2186
Brand: NORELEM
Price: 81.01 €
Delivery time: 4 Days
Actuation: lockable grip
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05589-2186
Main material | Stainless steel | Surface finish body | bright | H=Height(mm) | 18 |
---|---|---|---|---|---|
S=Max. wall thickness(mm) | 7 | SW=key width(mm) | 27 |
This page is Quarter-turn locks stainless steel with wing grip (05589), part number 05589-2186.
You can find the detail information about specifications and dimensions on part number 05589-2186.
Part Number |
---|
05589-1186 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Actuation |
---|---|---|---|---|---|
54.81 € | 1 | 4 Days | grip |