Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05588-186
Type | Lock(Embedded) | Main material | Stainless steel | Actuation | Key single-key system |
---|---|---|---|---|---|
H=Height(mm) | 18 | S=Max. wall thickness(mm) | 8 | SW=key width(mm) | 27 |
This page is Quarter-turn locks lockable, stainless steel (05588), part number 05588-186.
You can find the detail information about specifications and dimensions on part number 05588-186.