Manufacturer part number: 05578-02-14518
Brand: NORELEM
Price: 62.73 €
Delivery time: 4 Days
Version 1: right
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05578-02-14518
Main material | Stainless steel | Steel code | 1.4401 | Actuation | double lug 5 mm |
---|---|---|---|---|---|
D=diameter(mm) | 30 | H=Height(mm) | 18 |
This page is Quarter-turn security locks stainless steel (05578), part number 05578-02-14518.
You can find the detail information about specifications and dimensions on part number 05578-02-14518.
Part Number |
---|
05578-02-24518 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Version 1 |
---|---|---|---|---|---|
62.73 € | 1 | 4 Days | left |