Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05577-22224 |
05577-22248 |
05577-22304 |
05577-22359 |
05577-22424 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Width (mm) | L (mm) | |
---|---|---|---|---|---|---|
10.31 € | 1 | 4 Days | 22.4 | 44 | ||
10.31 € | 1 | 4 Days | 24.8 | 42 | ||
10.31 € | 1 | 4 Days | 30.4 | 45 | ||
10.31 € | 1 | 4 Days | 35.9 | 49 | ||
10.31 € | 1 | 4 Days | 42.4 | 45 |
Loading...
Main material | Zinc | Surface finish body | galvanised and passivated | Component material | Zinc |
---|---|---|---|---|---|
Component colour | black | Actuation | wing grip | H=Height(mm) | 22.4 |
S=Max. wall thickness(mm) | 14 |