Quarter-turn lock, stainless steel with wing grip (05571-02)

Quarter-turn lock, stainless steel with wing grip (05571-02)
· Lock for hatches, control cabinets, steel cabinets or machine doors

· Application sectors: material handling, assembly, logistics, control cabinet construction

· Water and dust proof to IP 65

· Stainless steel 1.4401 and 1.4301

· Handle polished

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05571-02-18

Part Number
05571-02-18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

62.27 €

1 4 Days

Loading...

  1. 1

Basic information

Type Lock(Embedded) Main material Stainless steel Steel code 1.4401
Actuation Lockable grip H=Height(mm) 18 S=Max. wall thickness(mm) 8

This page is Quarter-turn lock, stainless steel with wing grip (05571-02), part number 05571-02-18.
You can find the detail information about specifications and dimensions on part number 05571-02-18.

Tech Support