Manufacturer part number: 05568-20301
Brand: NORELEM
Price: 13.97 €
Delivery time: 4 Days
Actuation: slot
H=Height: 30 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05568-20301
Main material | Zinc | Surface finish body | chromed | S=Max. wall thickness(mm) | 18 |
---|---|---|---|---|---|
SW=key width(mm) | 27 |
This page is Quarter-turn locks long version (05568), part number 05568-20301.
You can find the detail information about specifications and dimensions on part number 05568-20301.
Part Number |
---|
05568-18301 |
05568-18401 |
05568-18501 |
05568-20401 |
05568-20501 |
05568-40301 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Actuation | H=Height (mm) |
---|---|---|---|---|---|---|
10.90 € | 1 | 4 Days | square 8 mm | 30 | ||
10.90 € | 1 | 4 Days | square 8 mm | 40 | ||
10.90 € | 1 | 4 Days | square 8 mm | 50 | ||
13.97 € | 1 | 4 Days | slot | 40 | ||
13.97 € | 1 | 4 Days | slot | 50 | ||
12.65 € | 1 | 4 Days | double lug 3 mm | 30 |