Swivel thrust pads (02110) (02110-06)

Swivel thrust pads (02110) 02110-06

Product Details:

Manufacturer part number: 02110-06

Brand: NORELEM

Price: 15.17

Delivery time: 4 Days


Technical Data:

D: 13 mm

D1: M6 mm

H=Height: 16.5 mm

H1: 8.5 mm

H2: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02110-06

Part Number
02110-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
SW=key width
(mm)
Load rating max.
(kN)

15.17 €

1 4 Days 13M616.58.54102.33

Loading...

  1. 1

Basic information

Main material Steel Surface finish body Black oxidised Material (mount surface / support surface) Steel

This page is Swivel thrust pads (02110), part number 02110-06.
You can find the detail information about specifications and dimensions on part number 02110-06.

Variation of this product

Part Number
02110-05
02110-08
02110-10
02110-12
02110-16
02110-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
SW=key width
(mm)
Load rating max.
(kN)

14.84 €

1 4 Days 13M516.56.54101.62

15.25 €

1 4 Days 16M82194134.15

17.90 €

1 4 Days 19M1023104176.48

21.54 €

1 4 Days 22M1225.5124.7198.32

26.79 €

1 4 Days 25M1629.51452413.94

32.24 €

1 4 Days 32M2036188.53021

Tech Support