Thrust pads DIN 6311 enhanced (07140) (07140-06)

Thrust pads DIN 6311 enhanced (07140) 07140-06

Product Details:

Manufacturer part number: 07140-06

Brand: NORELEM

Price: 1.60

Delivery time: 4 Days


Technical Data:

Main material: Steel

Component material: Steel

D1=Plate diameter: 12 mm

D2: 4.6 mm

D4: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07140-06

Part Number
07140-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Component material D1=Plate diameter
(mm)
D2
(mm)
D4
(mm)
Form H1
(mm)
H2
(mm)
T1
(mm)
For grub screws with trust point DIN 6332

1.60 €

1 4 Days SteelSteel124.610S72.54M6

Loading...

  1. 1

This page is Thrust pads DIN 6311 enhanced (07140), part number 07140-06.
You can find the detail information about specifications and dimensions on part number 07140-06.

Variation of this product

Part Number
07140-061
07140-08
07140-081
07140-10
07140-101
07140-108
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Component material D1=Plate diameter
(mm)
D2
(mm)
D4
(mm)
Form H1
(mm)
H2
(mm)
T1
(mm)
For grub screws with trust point DIN 6332

2.91 €

1 4 Days Stainless steelStainless steel124.610S72.54M6

1.73 €

1 4 Days SteelSteel166.112S945M8

3.08 €

1 4 Days Stainless steelStainless steel166.112S945M8

2.00 €

1 4 Days SteelSteel208.115S1156M10

3.60 €

1 4 Days Stainless steelStainless steel208.115S1156M10

3.09 €

1 4 Days SteelSteel256.112T844.5M8

Tech Support