Manufacturer part number: 07143-06053
Brand: NORELEM
Price: 4.15 €
Delivery time: 4 Days
D=thread: M6 mm
D1: 15 mm
D2: 32 mm
D3: 14 mm
H: 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07143-06053
Main material | Thermoplastic | Component material | Steel |
---|
This page is Thrust spindles (07143), part number 07143-06053.
You can find the detail information about specifications and dimensions on part number 07143-06053.
Configure
Basic Attributes
D=thread(mm)
D1(mm)
D2(mm)
D3(mm)
H(mm)
H1(mm)
H2(mm)
H3(mm)
L=Length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
07143-08064 |
07143-10070 |
07143-12086 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=thread (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | L=Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.70 € | 1 | 4 Days | M8 | 18 | 40 | 18 | 25 | 13 | 3.5 | 9 | 64.6 | ||
6.90 € | 1 | 4 Days | M10 | 21 | 50 | 22 | 32 | 17 | 4 | 11 | 70.1 | ||
9.16 € | 1 | 4 Days | M12 | 25 | 63 | 26 | 40 | 21 | 5 | 13 | 86 |