Levelling sets high version (27700) (27700-02010)

Levelling sets high version (27700) 27700-02010

Product Details:

Manufacturer part number: 27700-02010

Brand: NORELEM

Price: 45.97

Delivery time: 4 Days


Technical Data:

Main material: High carbon steel

for screw: M10

B: 6 mm

D=internal diameter: 11 mm

D1: M20x1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27700-02010

Part Number
27700-02010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material for screw B
(mm)
D=internal diameter
(mm)
D1
(mm)
D2=Outside diameter
(mm)
H max.
(mm)
H min.
(mm)
M
(mm)
N
(mm)
F
(kN)

45.97 €

1 4 Days High carbon steelM10611M20x13255352465

Loading...

  1. 1

This page is Levelling sets high version (27700), part number 27700-02010.
You can find the detail information about specifications and dimensions on part number 27700-02010.

Variation of this product

Part Number
27700-015051
27700-01506
27700-015061
27700-020101
27700-02510
27700-025101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material for screw B
(mm)
D=internal diameter
(mm)
D1
(mm)
D2=Outside diameter
(mm)
H max.
(mm)
H min.
(mm)
M
(mm)
N
(mm)
F
(kN)

67.18 €

1 4 Days Stainless steelM555.5M15x12543282427.1

41.92 €

1 4 Days High carbon steelM656.6M15x12543282440

67.18 €

1 4 Days Stainless steelM656.6M15x12543282427.1

78.34 €

1 4 Days Stainless steelM10611M20x13255352443.4

48.60 €

1 4 Days High carbon steelM10711M30x1.545674225120

91.51 €

1 4 Days Stainless steelM10711M30x1.54567422584

Tech Support