Levelling sets with locknut (27701) (27701-01005)

Levelling sets with locknut (27701) 27701-01005

Product Details:

Manufacturer part number: 27701-01005

Brand: NORELEM

Price: 51.45

Delivery time: 4 Days


Technical Data:

Main material: High carbon steel

for screw: M5

B: 5 mm

D=internal diameter: 5.5 mm

D1: M15x1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27701-01005

Part Number
27701-01005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material for screw B
(mm)
D=internal diameter
(mm)
D1
(mm)
D2=Outside diameter
(mm)
H max.
(mm)
H min.
(mm)
M
(mm)
N
(mm)
F
(kN)

51.45 €

1 4 Days High carbon steelM555.5M15x12543332440

Loading...

  1. 1

This page is Levelling sets with locknut (27701), part number 27701-01005.
You can find the detail information about specifications and dimensions on part number 27701-01005.

Variation of this product

Part Number
27701-01004
27701-010041
27701-010051
27701-01006
27701-010061
27701-01406
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material for screw B
(mm)
D=internal diameter
(mm)
D1
(mm)
D2=Outside diameter
(mm)
H max.
(mm)
H min.
(mm)
M
(mm)
N
(mm)
F
(kN)

54.73 €

1 4 Days High carbon steelM454.5M15x12543332440

80.76 €

1 4 Days Stainless steelM454.5M15x12543332427.1

80.76 €

1 4 Days Stainless steelM555.5M15x12543332427.1

51.45 €

1 4 Days High carbon steelM656.6M15x12543332440

80.76 €

1 4 Days Stainless steelM656.6M15x12543332427.1

55.86 €

1 4 Days High carbon steelM666.6M20x13255412465

Tech Support