Levelling sets low version (27702) (27702-04061)

Levelling sets low version (27702) 27702-04061

Product Details:

Manufacturer part number: 27702-04061

Brand: NORELEM

Price: 48.60

Delivery time: 4 Days


Technical Data:

Main material: Stainless steel

B: 5 mm

D=internal diameter: 6.6 mm

D1: M15x1 mm

D2=Outside diameter: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27702-04061

Part Number
27702-04061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material B
(mm)
D=internal diameter
(mm)
D1
(mm)
D2=Outside diameter
(mm)
F
(kN)
for screw H max.
(mm)
H min.
(mm)
M
(mm)
N
(mm)

48.60 €

1 4 Days Stainless steel56.6M15x12527.1M6191524

Loading...

  1. 1

This page is Levelling sets low version (27702), part number 27702-04061.
You can find the detail information about specifications and dimensions on part number 27702-04061.

Variation of this product

Part Number
27702-0405
27702-04051
27702-0406
27702-0506
27702-05061
27702-0508
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material B
(mm)
D=internal diameter
(mm)
D1
(mm)
D2=Outside diameter
(mm)
F
(kN)
for screw H max.
(mm)
H min.
(mm)
M
(mm)
N
(mm)

40.48 €

1 4 Days High carbon steel55.5M15x12540M5191524

48.60 €

1 4 Days Stainless steel55.5M15x12527.1M5191524

40.48 €

1 4 Days High carbon steel56.6M15x12540M6191524

42.90 €

1 4 Days High carbon steel66.6M20x13265M6231824

54.68 €

1 4 Days Stainless steel66.6M20x13243.4M6231824

42.90 €

1 4 Days High carbon steel69M20x13265M8231824

Tech Support