Levelling sets spherical washer with locknut (27706) (27706-0406)

Levelling sets spherical washer with locknut (27706) 27706-0406

Product Details:

Manufacturer part number: 27706-0406

Brand: NORELEM

Price: 76.48

Delivery time: 4 Days


Technical Data:

Main material: High carbon steel

B: 5 mm

D=internal diameter: 6.6 mm

D1: M15x1 mm

D2=Outside diameter: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27706-0406

Part Number
27706-0406
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material B
(mm)
D=internal diameter
(mm)
D1
(mm)
D2=Outside diameter
(mm)
F
(kN)
for screw H max.
(mm)
H min.
(mm)
M
(mm)
N
(mm)

76.48 €

1 4 Days High carbon steel56.6M15x12540M6312724

Loading...

  1. 1

Basic information

α

This page is Levelling sets spherical washer with locknut (27706), part number 27706-0406.
You can find the detail information about specifications and dimensions on part number 27706-0406.

Variation of this product

Part Number
27706-04061
27706-0506
27706-05061
27706-0508
27706-05081
27706-0510
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material B
(mm)
D=internal diameter
(mm)
D1
(mm)
D2=Outside diameter
(mm)
F
(kN)
for screw H max.
(mm)
H min.
(mm)
M
(mm)
N
(mm)

105.24 €

1 4 Days Stainless steel56.6M15x12527.1M6312724

78.37 €

1 4 Days High carbon steel66.6M20x13265M6373224

108.96 €

1 4 Days Stainless steel66.6M20x13243.4M6373224

78.37 €

1 4 Days High carbon steel69M20x13265M8373224

108.96 €

1 4 Days Stainless steel69M20x13243.4M8373224

78.37 €

1 4 Days High carbon steel611M20x13265M10373224

Tech Support