Levelling feet caps (27799) (27799-1060)

Levelling feet caps (27799) 27799-1060

Product Details:

Manufacturer part number: 27799-1060

Brand: NORELEM

Price: 0.54

Delivery time: 4 Days


Technical Data:

D=outside diameter: 62 mm

Foot plate Ø: 60 mm

H=Height: 6.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27799-1060

Part Number
27799-1060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
Foot plate Ø
(mm)
H=Height
(mm)

0.54 €

1 4 Days 62606.8

Loading...

  1. 1

Basic information

Main material Polythene

This page is Levelling feet caps (27799), part number 27799-1060.
You can find the detail information about specifications and dimensions on part number 27799-1060.

Variation of this product

Part Number
27799-1030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=outside diameter
(mm)
Foot plate Ø
(mm)
H=Height
(mm)

0.26 €

1 4 Days 31.8304.8

Tech Support