Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27835-206030 |
27835-206040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Thread | B (mm) | C (mm) | L=Length (mm) | S (mm) | Suitable for | Load rating max. (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|
8.21 € | 1 | 4 Days | M20 | 60 | 54.5 | 55 | 45 | 60 X 3 | 12 | ||
8.21 € | 1 | 4 Days | M20 | 60 | 52.5 | 55 | 45 | 60 X 4 | 12 |
Loading...
Main material | Thermoplastic | Component material | Brass |
---|
Configure
Basic Attributes
A=Thread
B(mm)
C(mm)
L=Length(mm)
S(mm)
Suitable for
Load rating max.(kN)
Filter by standard shipping days
Optional Attributes